IC Socket (001-1-008-3-B1STF-XT0)

IC Socket 001-1-008-3-B1STF-XT0
  • Volume Discount

Product Details:

Manufacturer part number: 001-1-008-3-B1STF-XT0

Brand: MPE GARRY

Price: 0.31

Delivery time: 3 Days


Technical Data:

Component features: Precision contacts

Contact spacing: 7.62|2.54 mm

Material (details): Contact spring 0.25 µ gold on nickel

Number of pins: 8

Product size (width): 10.08 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

001-1-008-3-B1STF-XT0

Part Number
001-1-008-3-B1STF-XT0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Component features Contact spacing
(mm)
Material (details) Number of pins Product size (width)
(mm)
Product size (length)
(mm)
Temperature range
(°C)
Type

0.31 €

1 Available 3 Days Precision contacts7.62|2.54Contact spring 0.25 µ gold on nickel810.0810.08-55 - +125MP 08.3 STG BU

Loading...

  1. 1

Basic information

Max. temperature(°C) 125 Min. temperature(°C) -55 Product type IC socket
RoHS-compliant Yes

This page is IC Socket, part number 001-1-008-3-B1STF-XT0.
You can find the detail information about specifications and dimensions on part number 001-1-008-3-B1STF-XT0.

Variation of this product

Part Number
001-1-014-3-B1STF-XT0
001-1-016-3-B1STF-XT0
001-2-018-3-B1STF-XT0
001-2-020-3-B1STF-XT0
001-2-024-6-B1STF-XT0
001-2-028-6-B1STF-XT0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Component features Contact spacing
(mm)
Material (details) Number of pins Product size (width)
(mm)
Product size (length)
(mm)
Temperature range
(°C)
Type

0.51 €

1 Available 3 Days Precision contacts7.62|2.54Contact spring 0.25 µ gold on nickel1410.0817.7-55 - +125MP 14.3 STG BU

0.57 €

1 Available 3 Days Precision contacts7.62|2.54Contact spring 0.25 µ gold on nickel1610.0820.24-55 - +125MP 16.3 STG BU

0.67 €

1 Available 3 Days Precision contacts7.62|2.54Contact spring 0.25 µ gold on nickel1810.0822.78-55 - +125MP 18.3 STG BU

0.72 €

1 Available 3 Days Precision contacts7.62|2.54Contact spring 0.25 µ gold on nickel2010.0825.32-55 - +125MP 20.3 STG BU

1.01 €

1 Available 3 Days Precision contacts15.24|2.54Contact spring 0.25 µ gold on nickel2417.730.4-55 - +125MP 24.6 STG BU

1.33 €

1 Available 3 Days Precision contacts15.24|2.54Contact spring 0.25 µ gold on nickel2817.735.48-55 - +125MP 28.6 STG BU

Tech Support