Micro fuse

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

442403

Part Number
442403
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.99 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Fuse layout Ceramic tube Nominal current(A) 10 Nominal voltage(V) 1000
Product size (length)(mm) 38 Product size (Ø)(mm) 10.3 Product type Micro fuse
Release characteristics Quick response -F- Type (manufacturer type) HC 10 aR

This page is Micro fuse, part number 442403.
You can find the detail information about specifications and dimensions on part number 442403.

Tech Support