Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6GK58764AA002BA2
Dimension width(mm) | 35 | Dimension depth(mm) | 127 | IP rating | IP20 |
---|---|---|---|---|---|
Mounting type | DIN rail|Wall | GSM frequency(MHz) | 900|1800 | Interfaces (components) | Terminal strip |
Manufacturer part # | 6GK58764AA002BA2 | Max. current consumption(mA) | 330 | Max. temperature(°C) | +70 |
Min. temperature(°C) | -20 | No. of digital inputs | 1|1 | Operating voltage(V) | 24 |
Product size (length)(mm) | 147 | Product type | LTE modem | Type (manufacturer type) | 6 GK 5876-4 AA00-2BA2 |
This page is LTE modem, part number 6GK58764AA002BA2.
You can find the detail information about specifications and dimensions on part number 6GK58764AA002BA2.