Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WT120RTD
Connection | Spring terminals from 0.2 to 2.5 mm ² | Input signal | Pt100 von -200 bis +650 °C in 2-. 3- oder 4-Leiter Technik · Ni100 von -60 bis +250 °C in 2-. 3- oder 4-Leiter Technik über Software einstellbar | Manufacturer part # | WT120RTD |
---|---|---|---|---|---|
Operating temperature (range) | -40 up to +85 °C | Operating temperature (max.)(°C) | +85 | Operating temperature (min.)(°C) | -40 |
Output signal | 4 to 20 mA or 20 to 4 mA via software adjustable | Product size (height)(mm) | 20 | Type (manufacturer type) | WT120000 |
Product size (Ø)(mm) | 43.7 |
This page is Head Transmitter, part number WT120RTD.
You can find the detail information about specifications and dimensions on part number WT120RTD.