Signal Converter Thermal Elements

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

WK109TC0

Part Number
WK109TC0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

196.75 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Current consumption(mA) 25 Manufacturer part # WK109TC0 Operating voltage(V DC) 19.2 - 30
Product size (height)(mm) 93.1 Product size (depth)(mm) 102.5 Product size (width)(mm) 6.2
Type (manufacturer type) WK109TC0 Outputs Static SSRs Sensor type Connectable thermo elements: S. T. J. N. C. E. R. B.

This page is Signal Converter Thermal Elements, part number WK109TC0.
You can find the detail information about specifications and dimensions on part number WK109TC0.

Tech Support