Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
42-00005 |
42-00006 |
42-00007 |
42-00008 |
42-00009 |
42-00010 |
42-00011 |
42-00012 |
42-00025 |
42-00026 |
42-00027 |
42-01000 |
42-01001 |
42-01032 |
42-01033 |
42-01035 |
42-01046 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection side A (sensors/actuators) | Connection (components) | Connection side B (sensors/actuators) | Connector type | Connector standard | IP rating | Manufacturer part # | Nominal current (A) | Nominal voltage (V) | No. of pins (RJ) | Product type | Type (manufacturer type) | Cable diameter (mm) | Connector cross-section (max.) (mm²) | Contact material | Contact surface | Max. temperature (°C) | Min. temperature (°C) | Sensor/actuator connectivity fittings | Thread type (wiring and installation) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.67 € | 1 | Available | 3 Days | M8 plug. straight | Soldering | Customisable | Plug. straight | - | IP67 (when locked) | 42-00005 | 3 | 60 | 3 | Sensor/actuator connector | SAL-8-RSC3-L | 4 - 5.5 | 0.50 | CuZn | Gold plated | +85 | -30 | - | - | |
12.67 € | 1 | Available | 3 Days | M8 socket. straight | Soldering | Customisable | Socket. straight | - | IP67 (when locked) | 42-00006 | 3 | 60 | 3 | Sensor/actuator connector | SAL-8-RKC3-L | 4 - 5.5 | 0.50 | CuZn | Gold plated | +85 | -30 | - | - | |
13.75 € | 1 | Available | 3 Days | M8 plug. straight | Soldering | Customisable | Plug. straight | - | IP67 (when locked) | 42-00007 | 3 | 30 | 4 | Sensor/actuator connector | SAL-8-RSC4-L | 4 - 5.5 | 0.50 | CuZn | Gold plated | +85 | -30 | - | - | |
14.81 € | 1 | Available | 3 Days | M8 socket. straight | Soldering | Customisable | Socket. straight | - | IP67 (when locked) | 42-00008 | 3 | 30 | 4 | Sensor/actuator connector | SAL-8-RKC4-L | 4 - 5.5 | 0.50 | CuZn | Gold plated | +85 | -30 | - | - | |
10.56 € | 1 | Available | 3 Days | M8 plug. straight | Screw terminal | Customisable | Plug. straight | - | IP67 (when locked) | 42-00009 | 3 | 60 | 3 | Sensor/actuator connector | SAL-8-RSC3-S | 4 - 5.5 | 0.50 | CuZn | Gold plated | +85 | -30 | - | - | |
11.61 € | 1 | Available | 3 Days | M8 socket. straight | Screw terminal | Customisable | Socket. straight | - | IP67 (when locked) | 42-00010 | 4 | 60 | 3 | Sensor/actuator connector | SAL-8-RKC3-S | 4 - 5.5 | 0.50 | CuZn | Gold plated | +85 | -30 | - | - | |
11.61 € | 1 | Available | 3 Days | M8 plug. straight | Screw terminal | Customisable | Plug. straight | - | IP67 (when locked) | 42-00011 | 3 | 60 | 4 | Sensor/actuator connector | SAL-8-RSC4-S | 4 - 5.5 | 0.50 | CuZn | Gold plated | +85 | -30 | - | - | |
12.67 € | 1 | Available | 3 Days | M8 socket. straight | Screw terminal | Customisable | Socket. straight | - | IP67 (when locked) | 42-00012 | 4 | 30 | 4 | Sensor/actuator connector | SAL-8-RKC4-S | 4 - 5.5 | 0.50 | CuZn | Gold plated | +85 | -30 | - | - | |
10.56 € | 1 | Available | 3 Days | M8 plug. angled | Screw terminal | Customisable | Plug. right angle | - | IP67 (when locked) | 42-00025 | 4 | 60 | 3 | Sensor/actuator connector | SAL-8-RSWC3-S | 4 - 5.5 | 0.50 | CuZn | Gold plated | +85 | -30 | - | - | |
11.61 € | 1 | Available | 3 Days | M8 socket. right angle | Screw terminal | Customisable | Socket. right angle | - | IP67 (when locked) | 42-00026 | 4 | 60 | 3 | Sensor/actuator connector | SAL-8-RKWC3-S | 4 - 5.5 | 0.50 | CuZn | Gold plated | +85 | -30 | - | - | |
11.61 € | 1 | Available | 3 Days | M8 plug. angled | Screw terminal | Customisable | Plug. right angle | - | IP67 (when locked) | 42-00027 | 4 | 30 | 4 | Sensor/actuator connector | SAL-8-RSWC4-S | 4 - 5.5 | 0.50 | CuZn | Gold plated | +85 | -30 | - | - | |
9.99 € | 1 | Available | 98 Days | M8 socket. built-in | Open end cable | Cable. open end | Socket. built-in | Sensor connector | IP67 | 42-01000 | - | - | 3 | Sensor/actuator built-in connector | SAL-8-FK3-0.2 | - | - | CuZn | Gold plated | +80 | -30 | Front panel fitting | M8 | |
11.61 € | 1 | Available | 3 Days | M8 socket. built-in | Open end cable | Cable. open end | Socket. built-in | Sensor connector | IP67 | 42-01001 | - | - | 4 | Sensor/actuator built-in connector | SAL-8-FK4-0.2 | - | - | CuZn | Gold plated | +80 | -30 | Front panel fitting | M8 | |
11.61 € | 1 | Available | 3 Days | M5 plug. built-in | Open end cable | Cable. open end | Plug. mount | Sensor connector | IP67 | 42-01032 | - | - | 3 | Sensor/actuator built-in connector | SAL-8-FS3-0.2 | - | - | CuZn | Gold plated | +80 | -30 | Front panel fitting | M8 | |
11.61 € | 1 | Available | 3 Days | M5 plug. built-in | Open end cable | Cable. open end | Plug. mount | Sensor connector | IP67 | 42-01033 | - | - | 4 | Sensor/actuator built-in connector | SAL-8-FS4-0.2 | - | - | CuZn | Gold plated | +80 | -30 | Front panel fitting | M8 | |
13.75 € | 1 | Available | 3 Days | M5 plug. built-in | Open end cable | Cable. open end | Plug. mount | Sensor connector | IP67 | 42-01035 | - | - | 4 | Sensor/actuator built-in connector | SAL-8-FSH4-0.2 | - | - | CuZn | Gold plated | +80 | -30 | Rear panel fitting | M8 | |
0.72 € | 1 | Available | 3 Days | - | - | - | Locknut | - | - | 42-01046 | - | - | - | Sensor/actuator connector | 42-01046 | - | - | - | - | - | - | - | M8 |
Loading...
Seal type | Screw-on | RoHS-compliant | Yes | Thread type connection side | M8 |
---|
Configure
Basic Attributes
Connection side A (sensors/actuators)
Connection (components)
Connection side B (sensors/actuators)
Connector type
Connector standard
IP rating
Manufacturer part #
Nominal current(A)
Nominal voltage(V)
No. of pins (RJ)
Product type
Type (manufacturer type)
Cable diameter(mm)
Connector cross-section (max.)(mm²)
Contact material
Contact surface
Max. temperature(°C)
Min. temperature(°C)
Sensor/actuator connectivity fittings
Thread type (wiring and installation)
Filter by standard shipping days
Optional Attributes