ASSMANN WSW AWP 06-7240-T

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AWP 06-7240-T

Part Number
AWP 06-7240-T
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.67 €

1 3 Days

Loading...

  1. 1

Basic information

Case material PBT Colour Grey Compatible with (details) Eez-06-t
Connection (components) Cut & Clip Connector type Socket strip Contact material Brass
Contact spacing(mm) 2.54 Manufacturer part # AWP 06-7240-T Max. temperature(°C) +105
Min. temperature(°C) -40 Nominal current(A) 3 No. of rows 2
Pins per row 3 Product size (height)(mm) 10.5 Product size (width)(mm) 12.32
Product size (length)(mm) 7 Product type Pin connector RoHS-compliant Yes
Total number of pins 6 Type (manufacturer type) AWP 06-7240-T Contact surface Gold plated

This page is ASSMANN WSW AWP 06-7240-T, part number AWP 06-7240-T.
You can find the detail information about specifications and dimensions on part number AWP 06-7240-T.

Tech Support