Female Socket Connectors (1658526-8)

Female Socket Connectors 1658526-8
  • Volume Discount

Product Details:

Manufacturer part number: 1658526-8

Brand: TE CONNECTIVITY

Price: 8.81

Delivery time: 3 Days


Technical Data:

Manufacturer part #: 1658526-8

Type (manufacturer type): 1658526-8

Connector features: -

Pins per row: 7

Product size (height): 13.08 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1658526-8

Part Number
1658526-8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Type (manufacturer type) Connector features Pins per row Product size (height)
(mm)
Product size (length)
(mm)
Total number of pins

8.81 €

1 3 Days 1658526-81658526-8-713.0816.5114

Loading...

  1. 1

Basic information

Connection (components) Cut & Clip Connector type Socket strip No. of rows 2
Product type Socket strip RoHS-compliant Yes Board contact surface Tin plated
Case material Thermoplastic Coating thickness (PCB side)(µm) 1.27 Colour Blue
Connector contact surface Gold plated Connector coating thickness(µm) 0.76 Contact material Phosphor bronze
Contact spacing(mm) 2.54 Max. temperature(°C) +125 Min. temperature(°C) -55
Nominal current(A) 1 Nominal voltage(V AC) 250 Product size (width)(mm) 6.05

This page is Female Socket Connectors, part number 1658526-8.
You can find the detail information about specifications and dimensions on part number 1658526-8.

Variation of this product

Part Number
1-1658526-3
1-1658527-0
1-1658527-3
1658527-6
1658527-7
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Manufacturer part # Type (manufacturer type) Connector features Pins per row Product size (height)
(mm)
Product size (length)
(mm)
Total number of pins

11.81 €

1 3 Days 1-1658526-31-1658526-3+ strain relief1013.0824.1320

6.84 €

1 3 Days 1-1658527-01-1658527-0+ strain relief1314.1531.7526

8.65 €

1 3 Days 1-1658527-31-1658527-3+ strain relief2014.1549.5340

7.13 €

1 Available 3 Days 1658527-61658527-6-814.1519.0516

4.99 €

1 3 Days 1658527-71658527-7+ strain relief814.1519.0516

Tech Support