Pin Strip (5103308-1)

Pin Strip 5103308-1
  • Volume Discount

Product Details:

Manufacturer part number: 5103308-1

Brand: TE CONNECTIVITY

Price: 2.13

Delivery time: 3 Days


Technical Data:

Connector type: Pin strip. straight

Manufacturer part #: 5103308-1

Type (manufacturer type): 5103308-1

Case material: Polybutylen

Coating thickness (PCB side): - µm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5103308-1

Part Number
5103308-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connector type Manufacturer part # Type (manufacturer type) Case material Coating thickness (PCB side)
(µm)
Connector orientation Connector features Connector coating thickness
(µm)
Contact material Pins per row Product size (height)
(mm)
Product size (length)
(mm)
Total number of pins

2.13 €

1 3 Days Pin strip. straight5103308-15103308-1Polybutylen-Perpendicular (to the PCB)-2.54Copper alloy58.8120.3210

Loading...

  1. 1

Basic information

Connection (components) Print No. of rows 2 Product type Pin strip
RoHS-compliant Yes Board contact surface Tin plated Colour Black
Connector contact surface Gold plated Contact spacing(mm) 2.54 Max. temperature(°C) +105
Min. temperature(°C) -65 Nominal current(A) 1 Nominal voltage(V AC) 250
Product size (width)(mm) 3.81

This page is Pin Strip, part number 5103308-1.
You can find the detail information about specifications and dimensions on part number 5103308-1.

Variation of this product

Part Number
1-5499922-0
5103308-2
5103308-3
5103308-8
5103309-1
5103309-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connector type Manufacturer part # Type (manufacturer type) Case material Coating thickness (PCB side)
(µm)
Connector orientation Connector features Connector coating thickness
(µm)
Contact material Pins per row Product size (height)
(mm)
Product size (length)
(mm)
Total number of pins

9.01 €

1 3 Days Pin strip. straight1-5499922-01-5499922-0Nylon (NL)2.54Perpendicular (to the PCB)+ ejector (long)0.381Brass2513.9482.850

1.59 €

1 3 Days Pin strip. straight5103308-25103308-2Polybutylen-Perpendicular (to the PCB)-2.54Copper alloy78.8125.414

2.53 €

1 3 Days Pin strip. straight5103308-35103308-3Polybutylen-Perpendicular (to the PCB)-2.54Copper alloy88.8127.9416

3.33 €

1 3 Days Pin strip. straight5103308-85103308-8Polybutylen-Perpendicular (to the PCB)-2.54Copper alloy208.8158.4240

2.00 €

1 3 Days Pin strip. straight5103309-15103309-1Polybutylen-Perpendicular (to the PCB)-0.76Copper alloy58.8120.3210

3.19 €

1 3 Days Pin strip. straight5103309-35103309-3Polybutylen-Perpendicular (to the PCB)-0.76Copper alloy88.8127.9416

Tech Support