Manufacturer part number: 499252-4
Brand: TE CONNECTIVITY
Price: 0.44 €
Delivery time: 3 Days
Manufacturer part #: 499252-4
Type (manufacturer type): 499252-4
Pins per row: 25
Product size (length): 68.33 mm
Total number of pins: 50
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
499252-4
Part Number
|
---|
499252-4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Manufacturer part # | Type (manufacturer type) | Pins per row | Product size (length) (mm) | Total number of pins | |
---|---|---|---|---|---|---|---|---|---|
0.44 € | 1 | 3 Days | 499252-4 | 499252-4 | 25 | 68.33 | 50 |
Loading...
No. of rows | 2 | Product type | Strain relief | RoHS-compliant | Yes |
---|---|---|---|---|---|
Case material | Thermoplastic | Colour | Black | Product size (height)(mm) | 14.76 |
Product size (width)(mm) | 6.1 |
This page is Strain Relief, part number 499252-4.
You can find the detail information about specifications and dimensions on part number 499252-4.
Part Number |
---|
1-499252-2 |
499252-3 |
499252-5 |
499252-6 |
499252-9 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Manufacturer part # | Type (manufacturer type) | Pins per row | Product size (length) (mm) | Total number of pins |
---|---|---|---|---|---|---|---|---|---|
0.25 € | 1 | 3 Days | 1-499252-2 | 1-499252-2 | 15 | 42.93 | 30 | ||
0.39 € | 1 | 3 Days | 499252-3 | 499252-3 | 13 | 37.85 | 26 | ||
0.39 € | 1 | 3 Days | 499252-5 | 499252-5 | 5 | 17.53 | 10 | ||
0.33 € | 1 | 3 Days | 499252-6 | 499252-6 | 17 | 48.01 | 34 | ||
0.36 € | 1 | 3 Days | 499252-9 | 499252-9 | 7 | 22.61 | 14 |