Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
70I097 |
70M048 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Manufacturer part # | Packaged | Sold per metre | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|
3.40 € | 1 | Available | 3 Days | 70I097 | No | Yes | 70I097 | ||
106.75 € | 50 Pieces Per Package | 1 pack | Available | 3 Days | 70M048 | Yes | No | 70M048 |
Loading...
AWG max. | 23 | Cable features | Halogen-free|Rigid|Simplex|Twin shield | Colour | Orange |
---|---|---|---|---|---|
Cross section (based on core number) (part 1 + 2) | 4 x 2 x 0.25 mm² | Cross section (each core) (part 1)(mm²) | 0.25 | Halogen-free | Yes |
Max. frequency(MHz) | 600 | Max. temperature range (fixed installation)(°C) | +60 | Max. temperature range (flexible installation)(°C) | +60 |
Min. temperature range (fixed installation)(°C) | -20 | Min. temperature range (flexible installation)(°C) | -20 | Network specification | CAT 7 |
No. of leads (part 1)(x) | 8 | Outside diameter(mm) | 7.40 | Product type | Network cable |
RoHS-compliant | Yes | Shielding (network cable) | S/FTP | Twisted pair cabling (part 1) | Yes (1) |
Configure
Basic Attributes
Manufacturer part #
Packaged
Sold per metre
Type (manufacturer type)
Optional Attributes