LED indicator (2672.8011)

LED indicator 2672.8011
  • Volume Discount

Product Details:

Manufacturer part number: 2672.8011

Brand: MENTOR

Price: 6.84

Delivery time: 3 Days


Technical Data:

Case colour: Chrome

Colour: Red

Forward current I(F): 20 mA

Forward voltage U(F): 2 V

Head diameter: 13 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2672.8011

Part Number
2672.8011
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Case colour Colour Forward current I(F)
(mA)
Forward voltage U(F)
(V)
Head diameter
(mm)
Head height
(mm)
LED warning light features Operating current
(mA)
Operating voltage
(V)
Product size (length)
(mm)
Product size (Ø)
(mm)
Recess diameter
(mm)

6.84 €

1 Available 3 Days ChromeRed202136Built-in reflector--27138

Loading...

  1. 1

Basic information

Connection (components) Soldering Product type LED indicator light RoHS-compliant Yes

This page is LED indicator, part number 2672.8011.
You can find the detail information about specifications and dimensions on part number 2672.8011.

Variation of this product

Part Number
2664.8081
2665.8023
2665.8071
2672.8071
2672.8081
2676.8071
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Case colour Colour Forward current I(F)
(mA)
Forward voltage U(F)
(V)
Head diameter
(mm)
Head height
(mm)
LED warning light features Operating current
(mA)
Operating voltage
(V)
Product size (length)
(mm)
Product size (Ø)
(mm)
Recess diameter
(mm)

2.89 €

1 Available 3 Days ChromeGreen202.59.53Built-in reflector--23.39.58

3.61 €

1 Available 3 Days BlackLight red202.259.55External reflector--19.89.58

2.89 €

1 Available 20 Days ChromeYellow202.19.55External reflector--19.89.58

6.28 €

1 Available 3 Days ChromeYellow202.1136Built-in reflector--27138

6.28 €

1 Available 3 Days ChromeGreen202.2136Built-in reflector--27138

5.23 €

1 Available 3 Days ChromeYellow202.1144.7Built-in reflector--20.51412

Tech Support