Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2800095902
Part Number
|
---|
2800095902 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | Certification | Halogen-free | Heatshrink features | Manufacturer part # | Material | Nominal diameter (pre-shrinkage) (mm) | Nominal diameter (post-shrinkage) (mm) | Shrink temperature (°C) | Standards | Temperature range (°C) | Type (manufacturer type) | Wall thickness (post-shrinkage) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.37 € | 1 | Available | 3 Days | White | - | No | Thin-walled|Flame-retardant | 2800095902 | Polyolefin (iradiated) | 9.50 | 4.80 | +200|+100 | - | - | DERAY-H | 0.60 |
Loading...
Product type | Heatshrink w/o adhesive | RoHS-compliant | Yes | Shrinkage | 2:1 |
---|
This page is Heatshrink without Adhesive, part number 2800095902.
You can find the detail information about specifications and dimensions on part number 2800095902.
Configure
Basic Attributes
Certification
Standards
Temperature range(°C)
Type
Color
Halogen-free
Heatshrink features
Manufacturer part #
Material
Nominal diameter (pre-shrinkage)(mm)
Nominal diameter (post-shrinkage)(mm)
Shrink temperature(°C)
Type (manufacturer type)
Wall thickness (post-shrinkage)(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2800024952 |
2800032012 |
2800032302 |
2800095952 |
2800127012 |
2800127302 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | Certification | Halogen-free | Heatshrink features | Manufacturer part # | Material | Nominal diameter (pre-shrinkage) (mm) | Nominal diameter (post-shrinkage) (mm) | Shrink temperature (°C) | Standards | Temperature range (°C) | Type (manufacturer type) | Wall thickness (post-shrinkage) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.33 € | 1 | Available | 3 Days | Black | - | No | Thin-walled|Flame-retardant | 2800024952 | Polyolefin (iradiated) | 2.40 | 1.20 | +200|+100 | - | - | DERAY-H | 0.50 | |
1.53 € | 1 | Available | 3 Days | Transparency | - | No | Thin-walled | 2800032012 | Polyolefin (iradiated) | 3.20 | 1.60 | +200|+100 | - | - | DERAY-H | 0.50 | |
1.53 € | 1 | Available | 3 Days | Red | - | No | Thin-walled|Flame-retardant | 2800032302 | Polyolefin (iradiated) | 3.20 | 1.60 | +200|+100 | - | - | DERAY-H | 0.50 | |
2.89 € | 1 | Available | 3 Days | Black | - | No | Thin-walled|Flame-retardant | 2800095952 | Polyolefin (iradiated) | 9.50 | 4.80 | +200|+100 | - | - | DERAY-H | 0.60 | |
3.40 € | 1 | Available | 3 Days | Transparency | - | No | Thin-walled | 2800127012 | Polyolefin (iradiated) | 12.70 | 6.40 | +200|+100 | - | - | DERAY-H | 0.60 | |
3.40 € | 1 | Available | 3 Days | Red | - | No | Thin-walled|Flame-retardant | 2800127302 | Polyolefin (iradiated) | 12.70 | 6.40 | +200|+100 | - | - | DERAY-H | 0.60 |