Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8610095802
Part Number
|
---|
8610095802 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Certification | Halogen-free | Heatshrink features | Manufacturer part # | Material | Nominal diameter (pre-shrinkage) (mm) | Nominal diameter (post-shrinkage) (mm) | Shrink temperature (°C) | Standards | Temperature range (°C) | Type (manufacturer type) | Wall thickness (post-shrinkage) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.23 € | 5 Pieces Per Package | 1 pack | Available | 3 Days | Brown | Flammability according to FMVSS302 | No | Thin-walled|Flame-retardant | 8610095802 | - | 9.50 | 4.80 | +110|+95 - +200 | Flammability according to FMVSS302 | -55 - +85 | DERAY-Mobile Phone Box | 0.60 |
Loading...
Product type | Heatshrink w/o adhesive | RoHS-compliant | Yes | Shrinkage | 2:1 |
---|
This page is Heatshrink without Adhesive, part number 8610095802.
You can find the detail information about specifications and dimensions on part number 8610095802.
Configure
Basic Attributes
Material
Type
Color
Certification
Halogen-free
Heatshrink features
Manufacturer part #
Nominal diameter (pre-shrinkage)(mm)
Nominal diameter (post-shrinkage)(mm)
Shrink temperature(°C)
Standards
Temperature range(°C)
Type (manufacturer type)
Wall thickness (post-shrinkage)(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2800024952 |
2800032012 |
2800032302 |
8610095902 |
8610127012 |
8610127102 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | Certification | Halogen-free | Heatshrink features | Manufacturer part # | Material | Nominal diameter (pre-shrinkage) (mm) | Nominal diameter (post-shrinkage) (mm) | Shrink temperature (°C) | Standards | Temperature range (°C) | Type (manufacturer type) | Wall thickness (post-shrinkage) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.33 € | 1 | Available | 3 Days | Black | - | No | Thin-walled|Flame-retardant | 2800024952 | Polyolefin (iradiated) | 2.40 | 1.20 | +200|+100 | - | - | DERAY-H | 0.50 | ||
1.53 € | 1 | Available | 3 Days | Transparency | - | No | Thin-walled | 2800032012 | Polyolefin (iradiated) | 3.20 | 1.60 | +200|+100 | - | - | DERAY-H | 0.50 | ||
1.53 € | 1 | Available | 3 Days | Red | - | No | Thin-walled|Flame-retardant | 2800032302 | Polyolefin (iradiated) | 3.20 | 1.60 | +200|+100 | - | - | DERAY-H | 0.50 | ||
17.99 € | 5 Pieces Per Package | 1 pack | Available | 3 Days | White | Flammability according to FMVSS302 | No | Thin-walled|Flame-retardant | 8610095902 | - | 9.50 | 4.80 | +110|+95 - +200 | Flammability according to FMVSS302 | -55 - +85 | DERAY-Mobile Phone Box | 0.60 | |
20.23 € | 5 Pieces Per Package | 1 pack | Available | 3 Days | Transparency | Flammability according to FMVSS302 | No | Thin-walled | 8610127012 | - | 12.70 | 6.40 | +110|+95 - +200 | Flammability according to FMVSS302 | -55 - +85 | DERAY-Mobile Phone Box | 0.60 | |
20.23 € | 5 Pieces Per Package | 1 pack | Available | 3 Days | Yellow | Flammability according to FMVSS302 | No | Thin-walled|Flame-retardant | 8610127102 | - | 12.70 | 6.40 | +110|+95 - +200 | Flammability according to FMVSS302 | -55 - +85 | DERAY-Mobile Phone Box | 0.60 |