Heatshrink without Adhesive【1-10 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8610024012

Part Number
8610024012
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Certification Halogen-free Heatshrink features Manufacturer part # Material Nominal diameter (pre-shrinkage)
(mm)
Nominal diameter (post-shrinkage)
(mm)
Shrink temperature
(°C)
Standards Temperature range
(°C)
Type (manufacturer type) Wall thickness (post-shrinkage)
(mm)

19.16 €

10 Pieces Per Package

1 pack Available 3 Days TransparencyFlammability according to FMVSS302NoThin-walled8610024012-2.401.20+110|+95 - +200Flammability according to FMVSS302-55 - +85DERAY-Mobile Phone Box0.50

Loading...

  1. 1

Basic information

Product type Heatshrink w/o adhesive RoHS-compliant Yes Shrinkage 2:1

This page is Heatshrink without Adhesive, part number 8610024012.
You can find the detail information about specifications and dimensions on part number 8610024012.

Variation of this product

Part Number
2800024952
2800032012
2800032302
8610024102
8610024302
8610024502
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Color Certification Halogen-free Heatshrink features Manufacturer part # Material Nominal diameter (pre-shrinkage)
(mm)
Nominal diameter (post-shrinkage)
(mm)
Shrink temperature
(°C)
Standards Temperature range
(°C)
Type (manufacturer type) Wall thickness (post-shrinkage)
(mm)

1.33 €

1 Available 3 Days Black-NoThin-walled|Flame-retardant2800024952Polyolefin (iradiated)2.401.20+200|+100--DERAY-H0.50

1.53 €

1 Available 3 Days Transparency-NoThin-walled2800032012Polyolefin (iradiated)3.201.60+200|+100--DERAY-H0.50

1.53 €

1 Available 3 Days Red-NoThin-walled|Flame-retardant2800032302Polyolefin (iradiated)3.201.60+200|+100--DERAY-H0.50

20.23 €

10 Pieces Per Package

1 pack Available 37 Days YellowFlammability according to FMVSS302NoThin-walled|Flame-retardant8610024102-2.401.20+110|+95 - +200Flammability according to FMVSS302-55 - +85DERAY-Mobile Phone Box0.50

20.23 €

10 Pieces Per Package

1 pack Available 3 Days RedFlammability according to FMVSS302NoThin-walled|Flame-retardant8610024302-2.401.20+110|+95 - +200Flammability according to FMVSS302-55 - +85DERAY-Mobile Phone Box0.50

20.23 €

10 Pieces Per Package

1 pack Available 3 Days BlueFlammability according to FMVSS302NoThin-walled|Flame-retardant8610024502-2.401.20+110|+95 - +200Flammability according to FMVSS302-55 - +85DERAY-Mobile Phone Box0.50

Tech Support