Service Interfaces, RJ45 (Part Numbers)

Service Interfaces, RJ45
  • Volume Discount
[Specifications]
・Product type: Service interfaces
・UL / CSA: UL 1863 DUXR2.E470046, CSA-C22.2 No. 182.4, No. 233-09 DUXR8.E470046
・eCl@ss: 27060304 Appliance cord (data cable)
・Specification: RJ45
・Degree of protection acc. to IEC 60529: IP20
・Connection type: Jack to jack

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09454521560

Part Number
09454521560
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

25.55 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Manufacturer part # 09454521560 Product type Service interfaces Type (manufacturer type) 09454521560

This page is Service Interfaces, RJ45, part number 09454521560.
You can find the detail information about specifications and dimensions on part number 09454521560.

Tech Support