TRU COMPONENTS 737030 Ferrule set 0.50 mm² 10 mm² Orange, White, Yellow, Re【2,700 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

737030

Part Number
737030
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

30.00 €

2,700 Pieces Per Package

1 pack Available 3 Days

Loading...

  1. 1

Basic information

Colour Orange|White|Yellow|Red|Blue|Green|Black|White Connector features Assortment box|+ ferrules Country colour code DE
Cross section (max.)(mm²) 10 Manufacturer part # 737030 Min. cross section(mm²) 0.5
Product type Ferrule set RoHS-compliant Yes Type (manufacturer type) 737030

This page is TRU COMPONENTS 737030 Ferrule set 0.50 mm² 10 mm² Orange, White, Yellow, Re, part number 737030.
You can find the detail information about specifications and dimensions on part number 737030.

Tech Support