TRU COMPONENTS 739735 Ferrule set 0.50 mm² 2.50 mm² Orange, White, Yellow,【400 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

739735

Part Number
739735
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.93 €

400 Pieces Per Package

1 pack Available 3 Days

Loading...

  1. 1

Basic information

Colour Orange|White|Yellow|Red|Blue Connector features Assortment tin|+ ferrules Contact material Cathode copper. tin plated
Country colour code DE Cross section (max.)(mm²) 2.5 Insulation type Partially insulated
Insulation material PVC Manufacturer part # 739735 Min. cross section(mm²) 0.5
Product type Ferrule set RoHS-compliant Yes Temperature range(°C) + 105
Type (manufacturer type) E 400 GS

This page is TRU COMPONENTS 739735 Ferrule set 0.50 mm² 2.50 mm² Orange, White, Yellow,, part number 739735.
You can find the detail information about specifications and dimensions on part number 739735.

Tech Support