Ferrule set【400 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

737074-BP

Part Number
737074-BP
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.75 €

400 Pieces Per Package

1 pack Available 3 Days

Loading...

  1. 1

Basic information

Colour White|Grey|Red|Black|Blue Connection - Connector features Assortment tin|+ ferrules
Contact material Cathode copper. tin plated Country colour code DIN Cross section 0.5 - 2.5 mm²
Cross section (max.)(mm²) 2.5 Insulation type Partially insulated Insulation material Polypropylene (PP)
Insulation (material) Polypropylen-Isolation +105 ºC Material (details) Tinned electrolytic copper Min. cross section(mm²) 0.5
Product type Ferrule set RoHS-compliant Yes

This page is Ferrule set, part number 737074-BP.
You can find the detail information about specifications and dimensions on part number 737074-BP.

Tech Support