Cable Sleeve (143670)

Cable Sleeve 143670
  • Volume Discount

Product Details:

Manufacturer part number: 143670

Brand: CELLPACK

Price: 202.21

Delivery time: 3 Days


Technical Data:

Cable Ø (max.): 125 mm

Cable Ø (min.): 32 mm

Cable Ø range: 32 - 125 mm

Cable sleeve features: UV-resistant|can be stored indefinitely|halogen-free

Cross section (max.): 125 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

143670

Part Number
143670
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable Ø (max.)
(mm)
Cable Ø (min.)
(mm)
Cable Ø range Cable sleeve features Cross section (max.)
(mm)
Cross section (max.)
(mm²)
Manufacturer part # Max. temperature
(°C)
Min. cross section
(mm²)
Min. temperature
(°C)
Product size (length)
(mm)
Product type Type (manufacturer type) Product size (width)
(mm)

202.21 €

1 Available 3 Days 1253232 - 125 mmUV-resistant|can be stored indefinitely|halogen-free125-143670+120--401000Heatshrink w/o screw connectorsSRMAHV125-32/1M-

Loading...

  1. 1

Basic information

Colour Black RoHS-compliant Yes

This page is Cable Sleeve, part number 143670.
You can find the detail information about specifications and dimensions on part number 143670.

Variation of this product

Part Number
371166
371167
389677
389678
389679
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable Ø (max.)
(mm)
Cable Ø (min.)
(mm)
Cable Ø range Cable sleeve features Cross section (max.)
(mm)
Cross section (max.)
(mm²)
Manufacturer part # Max. temperature
(°C)
Min. cross section
(mm²)
Min. temperature
(°C)
Product size (length)
(mm)
Product type Type (manufacturer type) Product size (width)
(mm)

100.21 €

1 Available 19 Days ------371166----Cable sleeveEASY 6 V-

130.71 €

1 Available 3 Days -----35371167-2.50-260Cable sleeveEASY 7 V130

48.77 €

1 Available 3 Days -----6389677-1.50-146Cable sleeveEASY 3 V55

67.20 €

1 Available 3 Days -----16389678-6-180Cable sleeveEASY 4 V69

106.75 €

1 Available 3 Days -----25389679-16-240Cable sleeveEASY 5 V75

Tech Support