Heatshrink without Screw Connector Cable (143630)

Heatshrink without Screw Connector Cable 143630
  • Volume Discount

Product Details:

Manufacturer part number: 143630

Brand: CELLPACK

Price: 40.72

Delivery time: 3 Days


Technical Data:

Cable Ø (max.): 72 mm

Cable Ø (min.): 18 mm

Cable Ø range: 18 - 72 mm

Cross section (max.): 72 mm

Manufacturer part #: 143630


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

143630

Part Number
143630
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable Ø (max.)
(mm)
Cable Ø (min.)
(mm)
Cable Ø range Cross section (max.)
(mm)
Manufacturer part # Product size (length)
(mm)
Type (manufacturer type)

40.72 €

1 Available 3 Days 721818 - 72 mm72143630250SRMAHV72-18/0.25M

Loading...

  1. 1

Basic information

Cable sleeve features UV-resistant|can be stored indefinitely|halogen-free Colour Black Max. temperature(°C) +120
Min. temperature(°C) -40 Product type Heatshrink w/o screw connectors RoHS-compliant Yes

This page is Heatshrink without Screw Connector Cable, part number 143630.
You can find the detail information about specifications and dimensions on part number 143630.

Variation of this product

Part Number
143592
143601
143628
143632
143647
143649
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable Ø (max.)
(mm)
Cable Ø (min.)
(mm)
Cable Ø range Cross section (max.)
(mm)
Manufacturer part # Product size (length)
(mm)
Type (manufacturer type)

119.83 €

1 Available 22 Days 281010 - 28 mm281435921000SRMAHV28-10/1M

58.53 €

1 Available 3 Days 281010 - 28 mm28143601500SRMAHV28-10/0.5M

114.37 €

1 Available 3 Days 721818 - 72 mm721436281000SRMAHV72-18/1M

71.55 €

1 Available 3 Days 721818 - 72 mm72143632500SRMAHV72-18/0.5M

147.05 €

1 Available 9 Days 932626 - 93 mm931436471000SRMAHV93-26/1M

40.72 €

1 Available 3 Days 932626 - 93 mm93143649250SRMAHV93-26/0.25M

Tech Support