Heatshrink without Screw Connector

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

345619

Part Number
345619
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

35.36 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Black Cross section (max.)(mm²) 2.50 Manufacturer part # 345619
Min. cross section(mm²) 1.50 Product size (length)(mm) 160 Product type Heatshrink w/o screw connectors
RoHS-compliant Yes Type (manufacturer type) SRMH

This page is Heatshrink without Screw Connector, part number 345619.
You can find the detail information about specifications and dimensions on part number 345619.

Tech Support