Network diagnostics

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

P01160620

Part Number
P01160620
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,014.65 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) Interfaces (components) RS232|USB Measurement type 1-phase
Network tester features Data logger Product size (height)(mm) 108 Product size (width)(mm) 211
Product size (length)(mm) 60 Product type Network diagnostics Reading category CAT IV 600 V
Weight(g) 840

This page is Network diagnostics, part number P01160620.
You can find the detail information about specifications and dimensions on part number P01160620.

Tech Support