Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SLEB-001T-P0.2
Number of Positions | 1 | Connector Type | Pin | AWG max. | 22 |
---|---|---|---|---|---|
AWG (min.) | 26 | Colour | Tin | Connection (components) | Crimp |
Connector contact surface | Tin plated | Connectors | wire-to-board | Contact material | Copper alloy |
Cross section (max.)(mm²) | 0.33 | Industrial goods | No | Manufacturer part # | SLEB-001T-P0.2 |
Max. temperature(°C) | +105 | Min. cross section(mm²) | 0.13 | Min. temperature(°C) | -55 |
Nominal current(A) | 3 | Nominal voltage(V AC) | 300|300 | No. of rows | 1 |
Pins per row | 1 | Product type | Crimp contact | RoHS-compliant | Yes |
Series (connectors) | LEB | Type (manufacturer type) | SLEB-001T-P0.2 |
This page is Crimp Contact, part number SLEB-001T-P0.2.
You can find the detail information about specifications and dimensions on part number SLEB-001T-P0.2.