Wire to Board Connectors (SSHL-002T-P0.2-MINI)

Wire to Board Connectors SSHL-002T-P0.2-MINI
  • Volume Discount

Product Details:

Manufacturer part number: SSHL-002T-P0.2-MINI

Brand: JST (JST MANUFACTURING)

Price: 0.15

Delivery time: 3 Days


Technical Data:

Connector Type: Socket

AWG max.: 26

AWG (min.): 30

Colour: Tin

Connection: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SSHL-002T-P0.2-MINI

Part Number
SSHL-002T-P0.2-MINI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connector Type AWG max. AWG (min.) Colour Connection Connector contact surface Contact material Contact spacing
(mm)
Cross section
(mm²)
Cross section (max.)
(mm²)
Manufacturer part # Material (details) Max. temperature
(°C)
Min. cross section
(mm²)
Min. temperature
(°C)
Nominal current
(A)
Nominal current (details)
(A)
Nominal voltage (details)
(V AC)
Nominal voltage
(V DC)
Series (connectors) Type (manufacturer type)

0.15 €

1 Available 3 Days Socket2630Tin-Tin platedPhosphor bronze--0.13SSHL-002T-P0.2-MINI-+850.05-251--50|50GHSSHL-002T-P0.2-MINI

Loading...

  1. 1

Basic information

Number of Positions 1 Connection (components) Crimp Connectors wire-to-board
Industrial goods No No. of rows 1 Product type Crimp contact
RoHS-compliant Yes

This page is Wire to Board Connectors, part number SSHL-002T-P0.2-MINI.
You can find the detail information about specifications and dimensions on part number SSHL-002T-P0.2-MINI.

Variation of this product

Part Number
SPAL-001T-P0.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connector Type AWG max. AWG (min.) Colour Connection Connector contact surface Contact material Contact spacing
(mm)
Cross section
(mm²)
Cross section (max.)
(mm²)
Manufacturer part # Material (details) Max. temperature
(°C)
Min. cross section
(mm²)
Min. temperature
(°C)
Nominal current
(A)
Nominal current (details)
(A)
Nominal voltage (details)
(V AC)
Nominal voltage
(V DC)
Series (connectors) Type (manufacturer type)

0.03 €

1 3 Days Pin2226-Crimp--20.08 - 0.330.33SPAL-001T-P0.5PA 66 UL94V-0-0.13--3250--SPAL-001T-P0.5

Tech Support