Manufacturer part number: 70I129
Brand: KASH
Price: 43.35 €
Delivery time: 3 Days
Cross section (based on core number) (part 1 + 2): 2 x 2 x 0.50 mm²
Manufacturer part #: 70I129
No. of leads (part 1): 4 x
Outside diameter: 4.90 mm
Type (manufacturer type): 70I129
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
70I129
Part Number
|
---|
70I129 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Cross section (based on core number) (part 1 + 2) | Manufacturer part # | No. of leads (part 1) (x) | Outside diameter (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|
43.35 € | 20 Pieces Per Package | 1 pack | Available | 3 Days | 2 x 2 x 0.50 mm² | 70I129 | 4 | 4.90 | 70I129 |
Loading...
Bend radius (no. of ODs for fixed installation) | 16 | Colour | White | Core layout | Solid wire. blank. head of Class 1/single wire |
---|---|---|---|---|---|
Cross section (each core) (part 1)(mm²) | 0.50 | Halogen-free | No | Insulation material | PVC |
Max. temperature range (fixed installation)(°C) | +70 | Max. temperature range (flexible installation)(°C) | +50 | Min. temperature range (fixed installation)(°C) | -20 |
Min. temperature range (flexible installation)(°C) | -5 | Nominal voltage(V) | 100 | Packaged | Yes |
Product type | YR signal cable | RoHS-compliant | Yes | Sold per metre | No |
Standards | In accordance with VDE 0815/VDE 0812 | Twisted pair cabling (part 1) | Yes (1) |
This page is Signal Cable, part number 70I129.
You can find the detail information about specifications and dimensions on part number 70I129.
Part Number |
---|
70I128 |
70I130 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cross section (based on core number) (part 1 + 2) | Manufacturer part # | No. of leads (part 1) (x) | Outside diameter (mm) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|
21.29 € | 10 Pieces Per Package | 1 pack | Available | 3 Days | 2 x 2 x 0.50 mm² | 70I128 | 4 | 4.90 | 70I128 | |
36.43 € | 10 Pieces Per Package | 1 pack | Available | 3 Days | 3 x 2 x 0.50 mm² | 70I130 | 6 | 5.80 | 70I130 |