Manufacturer part number: 55030
Brand: KASH
Price: 4.71 €
Delivery time: 3 Days
Audio channels: Mono
Connector / Output type B: Jack plug 6.35 mm
Connector/ Input type A: XLR plug
Manufacturer part #: 55030
Type (manufacturer type): 55030
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
55030
Part Number
|
---|
55030 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Audio channels | Connector / Output type B | Connector/ Input type A | Manufacturer part # | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|
4.71 € | 1 | 3 Days | Mono | Jack plug 6.35 mm | XLR plug | 55030 | 55030 |
Loading...
Colour | Silver | Connector type | Adapter. straight | Number of pins | 3 |
---|---|---|---|---|---|
Product type | XLR adapter | RoHS-compliant | Yes |
This page is XLR Adapter, part number 55030.
You can find the detail information about specifications and dimensions on part number 55030.
Configure
Basic Attributes
Audio channels
Connector / Output type B
Connector/ Input type A
Manufacturer part #
Type (manufacturer type)
Optional Attributes
Part Number |
---|
55031 |
55034 |
55035 |
55050 |
55051 |
55060 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Audio channels | Connector / Output type B | Connector/ Input type A | Manufacturer part # | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|
5.23 € | 1 | 3 Days | Mono | Jack socket 6.3 mm | XLR plug | 55031 | 55031 | ||
5.37 € | 1 | 3 Days | Stereo | Jack plug 6.35 mm | XLR plug | 55034 | 55034 | ||
5.75 € | 1 | Available | 3 Days | Stereo | Jack plug 6.35 mm | XLR socket | 55035 | 55035 | |
5.03 € | 1 | 3 Days | Stereo | Jack socket 6.3 mm | XLR plug | 55050 | 55050 | ||
3.93 € | 1 | 3 Days | Mono | RCA socket (phono) | XLR plug | 55051 | 55051 | ||
4.24 € | 1 | 3 Days | Mono | RCA plug (phono) | XLR plug | 55060 | 55060 |