Sensor / actuator connector (934849002)

Sensor / actuator connector 934849002
  • Volume Discount

Product Details:

Manufacturer part number: 934849002

Brand: LUMBERG AUTOMATION

Price: 37.51

Delivery time: 3 Days


Technical Data:

Allowable Current: 16 A

Cable diameter: - mm

Max. temperature: +125 °C

No. of pins (RJ): 3+PE

Thread type connection side: M12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

934849002

Part Number
934849002
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Allowable Current
(A)
Cable diameter
(mm)
Max. temperature
(°C)
No. of pins (RJ) Thread type connection side Colour Connection side A (sensors/actuators) Connector type Cable length
(m)
Coding IP rating Jacket material Manufacturer part # Nominal voltage
(V AC)
Sensor/actuator cable features Type (manufacturer type) Cable diameter

37.51 €

1 Available 3 Days 16-+1253+PEM12BlackM12 socket. right angleSocket. right angle5SIP65/IP67/IP69KPUR934849002600|600-RKT 4S-703/5 M-

Loading...

  1. 1

Basic information

Min. temperature(°C) -40 Connection side B (sensors/actuators) Cable. open end Connector standard Sensor connector
Cable colour Black Cross-section (sensor/actuator wiring)(mm²) 1.5 Product type Sensor/actuator connector (pre-fab)

This page is Sensor / actuator connector, part number 934849002.
You can find the detail information about specifications and dimensions on part number 934849002.

Variation of this product

Part Number
934849001
934849003
934849006
934849007
934849009
934849010
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Allowable Current
(A)
Cable diameter
(mm)
Max. temperature
(°C)
No. of pins (RJ) Thread type connection side Colour Connection side A (sensors/actuators) Connector type Cable length
(m)
Coding IP rating Jacket material Manufacturer part # Nominal voltage
(V AC)
Sensor/actuator cable features Type (manufacturer type) Cable diameter

30.00 €

1 Available 44 Days 16-+1253+PEM12BlackM12 socket. right angleSocket. right angle2SIP65/IP67/IP69KPUR934849001600|600-RKT 4S-703/2 M-

54.20 €

1 Available 44 Days 16-+1253+PEM12BlackM12 socket. right angleSocket. right angle10SIP65/IP67/IP69KPUR934849003600|600-RKT 4S-703/10 M-

36.43 €

1 Available 44 Days 16-+1253+PEM12BlackM12 socket. right angleSocket. right angle5SIP65/67PVC934849006600|600-RKT 4S-733/5 M-

47.68 €

1 Available 44 Days 16-+1253+PEM12BlackM12 socket. right angleSocket. right angle10SIP65/67PVC934849007600|600-RKT 4S-733/10 M-

30.00 €

1 Available 44 Days 167.40+1254M12BlueM16 socket. straightSocket. straight2TIP65/IP67/IP69KPUR93484900950|60-RKT 4T-723/2 M-

37.51 €

1 Available 44 Days 167.40+1254M12BlueM16 socket. straightSocket. straight5TIP65/IP67/IP69KPUR93484901050|60-RKT 4T-723/5 M-

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360