Manufacturer part number: 072502-O
Brand: BKL ELECTRONIC
Price: 1.85 €
Delivery time: 3 Days
Manufacturer part #: 072502-O
Pins per row: 3
Product size (width): 8 mm
Total number of pins: 3
Type (manufacturer type): 072502-O
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
072502-O
Part Number
|
---|
072502-O |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Manufacturer part # | Pins per row | Product size (width) (mm) | Total number of pins | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|
1.85 € | 1 | Available | 3 Days | 072502-O | 3 | 8 | 3 | 072502-O |
Loading...
AWG max. | 24 | AWG (min.) | 24 | Case material | Nylon 6.6 UL 94V-0 |
---|---|---|---|---|---|
Compatible with (details) | 24 | Connection (components) | Open end cable | Connector orientation | Perpendicular (to the PCB) |
Connector type | Socket strip. straight | Connectors | wire-to-board | Contact material | Brass |
Contact spacing(mm) | 2.5 | Max. temperature(°C) | +85 | Min. temperature(°C) | -40 |
No. of rows | 1 | Product type | Receptacle + braid | RoHS-compliant | Yes |
Connector contact surface | Nickel plated |
This page is Receptacle and Braid, part number 072502-O.
You can find the detail information about specifications and dimensions on part number 072502-O.
Part Number |
---|
072500-O |
072504-O |
072506-O |
072508-O |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Manufacturer part # | Pins per row | Product size (width) (mm) | Total number of pins | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|
1.01 € | 1 | Available | 3 Days | 072500-O | 2 | 5.50 | 2 | 072500-O | |
2.57 € | 1 | Available | 3 Days | 072504-O | 5 | 13 | 5 | 072504-O | |
3.40 € | 1 | Available | 3 Days | 072506-O | 8 | 20.50 | 8 | 072506-O | |
4.71 € | 1 | Available | 3 Days | 072508-O | 10 | 25.50 | 10 | 072508-O |