Pin Strip (Standard) (072500-U)

Pin Strip (Standard) 072500-U
  • Volume Discount

Product Details:

Manufacturer part number: 072500-U

Brand: BKL ELECTRONIC

Price: 0.40

Delivery time: 3 Days


Technical Data:

Connector orientation: Perpendicular (to the PCB)

Connector type: Pin strip. straight

Manufacturer part #: 072500-U

Pins per row: 2

Total number of pins: 2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

072500-U

Part Number
072500-U
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connector orientation Connector type Manufacturer part # Pins per row Total number of pins Type (manufacturer type)

0.40 €

1 Available 3 Days Perpendicular (to the PCB)Pin strip. straight072500-U22072500-U

Loading...

  1. 1

Basic information

Case material Nylon 6.6 UL 94V-0 Connection (components) Print Connectors wire-to-board
Contact material Brass Contact spacing(mm) 2.5 Max. temperature(°C) +85
Min. temperature(°C) -40 No. of rows 1 Pin diameter(mm) 0.64
Pin shape Square Product type Pin strip (standard) RoHS-compliant Yes
Connector contact surface Nickel plated

This page is Pin Strip (Standard), part number 072500-U.
You can find the detail information about specifications and dimensions on part number 072500-U.

Variation of this product

Part Number
072501-U
072502-U
072504-U
072505-U
072506-U
072508-U
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connector orientation Connector type Manufacturer part # Pins per row Total number of pins Type (manufacturer type)

0.43 €

1 Available 3 Days Parallel (to the PCB)Pin strip. right angle072501-U22072501-U

0.28 €

1 Available 3 Days Perpendicular (to the PCB)Pin strip. straight072502-U33072502-U

0.44 €

1 Available 21 Days Perpendicular (to the PCB)Pin strip. straight072504-U55072504-U

0.43 €

1 Available 3 Days Parallel (to the PCB)Pin strip. right angle072505-U55072505-U

0.71 €

1 Available 27 Days Perpendicular (to the PCB)Pin strip. straight072506-U88072506-U

0.79 €

1 Available 3 Days Perpendicular (to the PCB)Pin strip. straight072508-U1010072508-U

Tech Support