Strain relief Total number of pins: 50 econ connect 1 pc(s)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZPV50

Part Number
ZPV50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.11 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Case material PBT Colour Black Manufacturer part # ZPV50
Max. temperature(°C) +105 Min. temperature(°C) -40 Nominal current(A) 1
Nominal voltage(V AC) 500 No. of rows 2 Packaging type (components) Bulk
Pins per row 25 Product size (height)(mm) 13.5 Product size (width)(mm) 68.2
Product size (length)(mm) 6 Product type Strain relief RoHS-compliant Yes
Total number of pins 50 Type (manufacturer type) ZPV 50

This page is Strain relief Total number of pins: 50 econ connect 1 pc(s), part number ZPV50.
You can find the detail information about specifications and dimensions on part number ZPV50.

Tech Support