Manufacturer part number: Z1.299.4255.0
Brand: WIELAND
Price: 14.81 €
Delivery time: 3 Days
Type (misc.): Fuse holder with glow lamp
Manufacturer part #: Z1.299.4255.0
Type (manufacturer type): SI ST GL
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Z1.299.4255.0
Colour | Grey | Compatible with (details) | Fuse 5 x 20 mm | Nominal voltage (details)(V) | 250 |
---|---|---|---|---|---|
RoHS-compliant | Yes |
This page is Fuse Holder, part number Z1.299.4255.0.
You can find the detail information about specifications and dimensions on part number Z1.299.4255.0.
Part Number |
---|
Z1.299.4055.0 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type (misc.) | Manufacturer part # | Type (manufacturer type) |
---|---|---|---|---|---|---|---|
5.23 € | 1 | Available | 3 Days | Fuse holder for fuse 5 x 20 | Z1.299.4055.0 | SI ST |