Manufacturer part number: Z7.280.6427.0
Brand: WIELAND
Price: 1.85 €
Delivery time: 3 Days
Compatible with (details): Through terminal WKFN 2.5/35
Manufacturer part #: Z7.280.6427.0
Number of pins: 4
Type (manufacturer type): IVB WKF 2.5 - 4
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Z7.280.6427.0
Part Number
|
---|
Z7.280.6427.0 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Compatible with (details) | Manufacturer part # | Number of pins | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|
1.85 € | 1 | Available | 3 Days | Through terminal WKFN 2.5/35 | Z7.280.6427.0 | 4 | IVB WKF 2.5 - 4 |
Loading...
Type (misc.) | Insulated connection plug | RoHS-compliant | Yes |
---|
This page is Jumper Bar, part number Z7.280.6427.0.
You can find the detail information about specifications and dimensions on part number Z7.280.6427.0.
Part Number |
---|
Z7.261.1427.0 |
Z7.261.2027.0 |
Z7.280.6527.0 |
Z7.280.7027.0 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Compatible with (details) | Manufacturer part # | Number of pins | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|
2.89 € | 1 | Available | 3 Days | WKFN through terminal 4 | Z7.261.1427.0 | 4 | IVB WKF 4 - 4 | |
5.75 € | 1 | Available | 3 Days | WKFN through terminal 4 | Z7.261.2027.0 | 10 | IVB WKF 4 - 10 | |
2.89 € | 1 | Available | 3 Days | Through terminal WKFN 2.5/35 | Z7.280.6527.0 | 5 | IVB WKF 2.5 - 5 | |
5.75 € | 1 | Available | 3 Days | Through terminal WKFN 2.5/35 | Z7.280.7027.0 | 10 | IVB WKF 2.5 - 10 |