IR thermometer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1340-1754
1340-1783
1340-1786
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy (+/-) °C
(°C)
Power supply (details) Probe thermometer features Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Sensor type Weight
(g)
Accuracy (details)
(%)
Accuracy (details)
(°C)
Basic accuracy (+/-)
(%)
Display (thermometer) Max. temperature
(°C)
Optics Reading range - temperature
(°C)

125.27 €

1 Available 3 Days 1.52 x AAA batteries.-144-43117-180--1.512:1+55012:1-

475.52 €

1 Available 13 Days 2Micro battery (AAA)Contact measurement203.319747-K385± 2 °C or 2.5-2.550:1+1500--60 to+1500

235.01 €

1 Available 3 Days 2Micro battery (AAA)Contact measurement19512146-K180-±2 °C at -18 to +23°C and ±1 °C at 23 up to +510130:1+550--60 to +550

Loading...

  1. 1

Basic information

Calibrated to DAkkS standards Calibration service 3 appropriate calibration values in the measuring range of the respective device (-20;0; +60 °C) Product type IR thermometer
Resolution (temperature)(°C) 0.1 Emission level (max.) 1 Emission level (min.) 0.1
Min. temperature(°C) -60

Tech Support