Manufacturer part number: 193601008
Brand: KOPP
Price: 9.45 €
Delivery time: 3 Days
Colour: White
Type (manufacturer type): 193601008
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
193601008
Functions (switches) | latch | Lighting type | None | Material | Thermoplastic |
---|---|---|---|---|---|
Print motif | None | Product size (height)(mm) | 26 | Product size (width)(mm) | 33 |
Product size (length)(mm) | 81 | Product type | Pull switch | Switching current (max.)(A) | 10 |
Switching voltage(V AC) | 250 | Switch position | 1 x Off/On |
This page is Pull switch, part number 193601008.
You can find the detail information about specifications and dimensions on part number 193601008.
Part Number |
---|
193605002 |
193606003 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Type (manufacturer type) |
---|---|---|---|---|---|---|
9.45 € | 1 | Available | 3 Days | Black | 193605002 | |
9.45 € | 1 | Available | 3 Days | Brown | 193606003 |