Manufacturer part number: 191306002
Brand: KOPP
Price: 5.75 €
Delivery time: 3 Days
Colour: Brown
Product type: Pull switch
Type (manufacturer type): 191306002
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
191306002
Functions (switches) | latch | Lighting type | None | Print motif | None |
---|---|---|---|---|---|
Switch features | + strain relief | Switching current (max.)(A) | 2 | Switching voltage(V AC) | 250 |
Switch position | 1 x Off/On |
This page is Pull switch with strain relief, part number 191306002.
You can find the detail information about specifications and dimensions on part number 191306002.
Part Number |
---|
191305001 |
191307003 |
191310089 |
191317000 |
191320086 |
191801088 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Product type | Type (manufacturer type) |
---|---|---|---|---|---|---|---|
5.01 € | 1 | Available | 3 Days | Black | Pull switch | 191305001 | |
5.75 € | 1 | Available | 3 Days | Gold | Pull switch | 191307003 | |
8.40 € | 1 | Available | 3 Days | Transparent | Pull switch | 191310089 | |
5.01 € | 1 | Available | 3 Days | White | Pull switch | 191317000 | |
5.75 € | 1 | Available | 3 Days | Silver | Pull switch | 191320086 | |
7.35 € | 1 | Available | 3 Days | Black|White | Foot switch | 191801088 |