Manufacturer part number: 127418
Brand: CELLPACK
Price: 27.85 €
Delivery time: 3 Days
Manufacturer part #: 127418
Nominal diameter (pre-shrinkage): 22 mm
Nominal diameter (post-shrinkage): 6 mm
Type (manufacturer type): 127418
Wall thickness (post-shrinkage): 2.60 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
127418
Part Number
|
---|
127418 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Manufacturer part # | Nominal diameter (pre-shrinkage) (mm) | Nominal diameter (post-shrinkage) (mm) | Type (manufacturer type) | Wall thickness (post-shrinkage) (mm) | |
---|---|---|---|---|---|---|---|---|---|
27.85 € | 1 | Available | 3 Days | 127418 | 22 | 6 | 127418 | 2.60 |
Loading...
Colour | Black | Halogen-free | Yes | Heatshrink features | with partition|Writable|Chemical-resistant|UV-resistant |
---|---|---|---|---|---|
Material | Polyolefin (processed. irradiated) | Max. temperature(°C) | +120 | Min. temperature(°C) | -40 |
Product type | Heatshrink + adhesive | RoHS-compliant | Yes | Shrinkage | 3:1 |
Shrink temperature(°C) | +125 |
This page is Heatshrink with adhesive, part number 127418.
You can find the detail information about specifications and dimensions on part number 127418.
Part Number |
---|
127416 |
127417 |
127421 |
127423 |
127425 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Manufacturer part # | Nominal diameter (pre-shrinkage) (mm) | Nominal diameter (post-shrinkage) (mm) | Type (manufacturer type) | Wall thickness (post-shrinkage) (mm) |
---|---|---|---|---|---|---|---|---|---|
20.23 € | 1 | Available | 3 Days | 127416 | 8 | 2 | 127416 | 1.70 | |
22.35 € | 1 | Available | 3 Days | 127417 | 12 | 3 | 127417 | 2.20 | |
33.21 € | 1 | Available | 3 Days | 127421 | 34 | 7 | 127421 | 2.60 | |
36.43 € | 1 | Available | 3 Days | 127423 | 40 | 12 | 127423 | 2.60 | |
46.60 € | 1 | Available | 3 Days | 127425 | 56 | 16 | 127425 | 2.70 |