Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
203677
Part Number
|
---|
203677 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Colour | Halogen-free | Heatshrink features | Manufacturer part # | Max. temperature (°C) | Min. temperature (°C) | Nominal diameter (pre-shrinkage) (mm) | Nominal diameter (post-shrinkage) (mm) | Product type | Shrinkage | Shrink temperature (°C) | Type (manufacturer type) | Wall thickness (post-shrinkage) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
56.36 € | 10 Pieces Per Package | 1 pack | Available | 3 Days | Grey | No | Thin-walled|Chemical-resistant|Highly flexible|UV-resistant|self-extinguishing|Writable | 203677 | +135 | -55 | 9 | 3 | Heatshrink w/o adhesive | 3:1 | +90 | 203677 | 0.75 |
Loading...
Material | Polyolefin (processed. irradiated) | RoHS-compliant | Yes |
---|
This page is Heatshrink without adhesive, part number 203677.
You can find the detail information about specifications and dimensions on part number 203677.
Configure
Basic Attributes
Colour
Halogen-free
Heatshrink features
Manufacturer part #
Max. temperature(°C)
Min. temperature(°C)
Nominal diameter (pre-shrinkage)(mm)
Nominal diameter (post-shrinkage)(mm)
Product type
Shrinkage
Shrink temperature(°C)
Type (manufacturer type)
Wall thickness (post-shrinkage)(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
127034 |
127041 |
127042 |
203678 |
203679 |
203680 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Halogen-free | Heatshrink features | Manufacturer part # | Max. temperature (°C) | Min. temperature (°C) | Nominal diameter (pre-shrinkage) (mm) | Nominal diameter (post-shrinkage) (mm) | Product type | Shrinkage | Shrink temperature (°C) | Type (manufacturer type) | Wall thickness (post-shrinkage) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.21 € | 15 Pieces Per Package | 1 pack | Available | 3 Days | Black | No | Thin-walled|Chemical-resistant|UV-resistant|Highly flexible|self-extinguishing | 127034 | +135 | -35 | 2.4 | 1.2 | Heatshrink w/o adhesive | 2:1 | +90 | 127034 | 0.51 | |
33.21 € | 15 Pieces Per Package | 1 pack | Available | 3 Days | Black | No | Thin-walled|Chemical-resistant|UV-resistant|Highly flexible|self-extinguishing | 127041 | +135 | -35 | 3.2 | 1.6 | Heatshrink w/o adhesive | 2:1 | +90 | 127041 | 0.51 | |
56.36 € | 15 Pieces Per Package | 1 pack | Available | 3 Days | Green-yellow | No | Thin-walled|Chemical-resistant|UV-resistant|Highly flexible|self-extinguishing | 127042 | +135 | -35 | 3.2 | 1.6 | Heatshrink w/o adhesive | 2:1 | +90 | 127042 | 0.51 | |
56.36 € | 8 Pieces Per Package | 1 pack | Available | 3 Days | Grey | No | Thin-walled|Chemical-resistant|Highly flexible|UV-resistant|self-extinguishing|Writable | 203678 | +135 | -55 | 12 | 4 | Heatshrink w/o adhesive | 3:1 | +90 | 203678 | 0.75 | |
56.36 € | 7 Pieces Per Package | 1 pack | Available | 9 Days | Grey | No | Thin-walled|Chemical-resistant|Highly flexible|UV-resistant|self-extinguishing|Writable | 203679 | +135 | -55 | 18 | 6 | Heatshrink w/o adhesive | 3:1 | +90 | 203679 | 0.75 | |
52.03 € | 4 Pieces Per Package | 1 pack | Available | 3 Days | Grey | No | Thin-walled|Chemical-resistant|Highly flexible|UV-resistant|self-extinguishing|Writable | 203680 | +135 | -55 | 24 | 8 | Heatshrink w/o adhesive | 3:1 | +90 | 203680 | 1 |