Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
127108
Part Number
|
---|
127108 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Colour | Halogen-free | Heatshrink features | Manufacturer part # | Max. temperature (°C) | Min. temperature (°C) | Nominal diameter (pre-shrinkage) (mm) | Nominal diameter (post-shrinkage) (mm) | Product type | Shrinkage | Shrink temperature (°C) | Type (manufacturer type) | Wall thickness (post-shrinkage) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
54.20 € | 15 Pieces Per Package | 1 pack | Available | 3 Days | Red | No | Thin-walled|Chemical-resistant|Highly flexible|UV-resistant|self-extinguishing|Writable | 127108 | +135 | -55 | 3 | 1 | Heatshrink w/o adhesive | 3:1 | +90 | 127108 | 0.55 |
Loading...
Material | Polyolefin (processed. irradiated) | RoHS-compliant | Yes |
---|
This page is Heatshrink without adhesive, part number 127108.
You can find the detail information about specifications and dimensions on part number 127108.
Configure
Basic Attributes
Colour
Halogen-free
Heatshrink features
Manufacturer part #
Max. temperature(°C)
Min. temperature(°C)
Nominal diameter (pre-shrinkage)(mm)
Nominal diameter (post-shrinkage)(mm)
Product type
Shrinkage
Shrink temperature(°C)
Type (manufacturer type)
Wall thickness (post-shrinkage)(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
127034 |
127041 |
127042 |
127109 |
127111 |
127112 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Halogen-free | Heatshrink features | Manufacturer part # | Max. temperature (°C) | Min. temperature (°C) | Nominal diameter (pre-shrinkage) (mm) | Nominal diameter (post-shrinkage) (mm) | Product type | Shrinkage | Shrink temperature (°C) | Type (manufacturer type) | Wall thickness (post-shrinkage) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.21 € | 15 Pieces Per Package | 1 pack | Available | 3 Days | Black | No | Thin-walled|Chemical-resistant|UV-resistant|Highly flexible|self-extinguishing | 127034 | +135 | -35 | 2.4 | 1.2 | Heatshrink w/o adhesive | 2:1 | +90 | 127034 | 0.51 | |
33.21 € | 15 Pieces Per Package | 1 pack | Available | 3 Days | Black | No | Thin-walled|Chemical-resistant|UV-resistant|Highly flexible|self-extinguishing | 127041 | +135 | -35 | 3.2 | 1.6 | Heatshrink w/o adhesive | 2:1 | +90 | 127041 | 0.51 | |
56.36 € | 15 Pieces Per Package | 1 pack | Available | 3 Days | Green-yellow | No | Thin-walled|Chemical-resistant|UV-resistant|Highly flexible|self-extinguishing | 127042 | +135 | -35 | 3.2 | 1.6 | Heatshrink w/o adhesive | 2:1 | +90 | 127042 | 0.51 | |
54.20 € | 15 Pieces Per Package | 1 pack | Available | 3 Days | White | No | Thin-walled|Chemical-resistant|Highly flexible|UV-resistant|self-extinguishing|Writable | 127109 | +135 | -55 | 3 | 1 | Heatshrink w/o adhesive | 3:1 | +90 | 127109 | 0.55 | |
42.27 € | 10 Pieces Per Package | 1 pack | Available | 3 Days | Black | No | Thin-walled|Chemical-resistant|Highly flexible|UV-resistant|self-extinguishing|Writable | 127111 | +135 | -55 | 6 | 2 | Heatshrink w/o adhesive | 3:1 | +90 | 127111 | 0.65 | |
56.36 € | 10 Pieces Per Package | 1 pack | Available | 3 Days | Transparent | No | Thin-walled|Chemical-resistant|Highly flexible|UV-resistant|Writable | 127112 | +135 | -55 | 6 | 2 | Heatshrink w/o adhesive | 3:1 | +90 | 127112 | 0.65 |