Standard Indicator Light with Bulb (1.69.507.125/1301)

Standard Indicator Light with Bulb 1.69.507.125/1301
  • Volume Discount

Product Details:

Manufacturer part number: 1.69.507.125/1301

Brand: RAFI

Price: 7.35

Delivery time: 3 Days


Technical Data:

Aperture diameter: 12.50 mm

Colour: Red (transparent)

Connection: CEE 7/16 plug (2.8 x 0.8 mm)|Solder tag

Electrical lifespan: -

Fitting type (indicator lights): Snap-in hole


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1.69.507.125/1301

Part Number
1.69.507.125/1301
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Aperture diameter
(mm)
Colour Connection Electrical lifespan Fitting type (indicator lights) Industrial goods Lifespan
(h)
Light colour Power
(W)
Recess depth
(mm)
Recess diameter
(mm)
Type (faceplate) Type (manufacturer type) Voltage (max.)
(V)
Voltage (min.)
(V)

7.35 €

1 Available 3 Days 12.50Red (transparent)CEE 7/16 plug (2.8 x 0.8 mm)|Solder tag-Snap-in holeNo10000Red1.2-10Square1.69.507.125/130128-

Loading...

  1. 1

Basic information

IP rating IP40 Product type Standard indicator light with bulb RoHS-compliant Yes

This page is Standard Indicator Light with Bulb, part number 1.69.507.125/1301.
You can find the detail information about specifications and dimensions on part number 1.69.507.125/1301.

Variation of this product

Part Number
1.69.507.125/1002
1.69.507.125/1402
1.69.507.125/1502
1.69.507.145/1002
1.69.507.145/1301
1.69.507.145/1402
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Aperture diameter
(mm)
Colour Connection Electrical lifespan Fitting type (indicator lights) Industrial goods Lifespan
(h)
Light colour Power
(W)
Recess depth
(mm)
Recess diameter
(mm)
Type (faceplate) Type (manufacturer type) Voltage (max.)
(V)
Voltage (min.)
(V)

7.88 €

1 Available 3 Days 12.50ColourlessCEE 7/16 plug (2.8 x 0.8 mm)|Solder tag-Snap-in holeNo10000Clear1.2-10Square1.69.507.125/100228-

8.93 €

1 Available 3 Days 12.50Yellow (transparent)CEE 7/16 plug (2.8 x 0.8 mm)|Solder tag-Snap-in holeNo10000Yellow1.2-10Square1.69.507.125/140228-

6.84 €

1 Available 3 Days 12.50Green (transparent)CEE 7/16 plug (2.8 x 0.8 mm)|Solder tag-Snap-in holeNo10000Green1.2-10Square1.69.507.125/150228-

7.35 €

1 Available 3 Days -ColourlessSolder tag|CEE 7/16 plug (2.8 x 0.8 mm)-Snap-in hole-10000Clear1.2--Arrow1.69.507.145/10022828

7.35 €

1 Available 3 Days -Red (transparent)Solder tag|CEE 7/16 plug (2.8 x 0.8 mm)-Snap-in hole-10000Red1.2--Arrow1.69.507.145/13012828

7.35 €

1 Available 12 Days -Yellow (transparent)Solder tag|CEE 7/16 plug (2.8 x 0.8 mm)-Snap-in hole-10000Yellow1.2--Arrow1.69.507.145/14022828

Tech Support