Edge Protection for Cut-Out Sections【3-25 Pieces Per Package】 (251-21209)

Edge Protection for Cut-Out Sections 251-21209
  • Volume Discount

Product Details:

Manufacturer part number: 251-21209

Brand: HELLERMANN TYTON

Price: 196.75

Delivery time: 3 Days


Technical Data:

Fire protection properties: In accordance with UL94 HB.

Material: Polyamide

Max. temperature: 95 °C

Min. temperature: -60 °C

Type (manufacturer type): G51NB PA6 NA 25


(i)Remark

  • The specified pack size represents the length of the edge protector. For example: a pack size of 25 pieces corresponds to a length of 25 meters.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

251-21209

Part Number
251-21209
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Fire protection properties Material Max. temperature
(°C)
Min. temperature
(°C)
Type (manufacturer type) Dimensions
(mm)
Wall thickness
(mm)

196.75 €

25 Pieces Per Package

1 pack Available 3 Days In accordance with UL94 HB.Polyamide95-60G51NB PA6 NA 25(A x B x C x D) 4.6 x 2.4 x 4.3 x 2.72.1

Loading...

  1. 1

Basic information

Colour Ecru Product type Edge protector RoHS-compliant Yes
Halogen-free Yes

This page is Edge Protection for Cut-Out Sections, part number 251-21209.
You can find the detail information about specifications and dimensions on part number 251-21209.

Variation of this product

Part Number
251-10509
251-10709
251-21109
251-21309
251-21409
251-30109
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Fire protection properties Material Max. temperature
(°C)
Min. temperature
(°C)
Type (manufacturer type) Dimensions
(mm)
Wall thickness
(mm)

130.71 €

25 Pieces Per Package

1 pack Available 3 Days In accordance with UL94 HB.Polyethylene (PE)80-30G51PE PE NA 25(A x B x C x D) 9.9 x 6.7 x 6.4 x 4.56.5

147.05 €

25 Pieces Per Package

1 pack Available 3 Days In accordance with UL94 HB.Polyethylene (PE)80-30G51PG PE NA 25(A x B x C x D) 13.2 x 10.1 x 6.8 x 4.89.7

174.89 €

25 Pieces Per Package

1 pack Available 3 Days In accordance with UL94 HB.Polyamide95-60G51NA PA6 NA 25(A x B x C x D) 3.9 x 1.5 x 4.3 x 2.71.3

218.63 €

25 Pieces Per Package

1 pack Available 3 Days In accordance with UL94 HB.Polyamide95-60G51NC PA6 NA 25(A x B x C x D) 5.7 x 3.5 x 4.3 x 2.73.3

315.92 €

25 Pieces Per Package

1 pack Available 18 Days In accordance with UL94 HB.Polyamide95-60G51ND PA6 NA 25(A x B x C x D) 8.4 x 5.1 x 6.2 x 4.34.8

147.05 €

3 Pieces Per Package

1 pack Available 3 Days Corresponds to PAN 6480PTFE260-60G51TA PTFE NA 3(A x B x C x D) 3.9 x 1.5 x 4.3 x 2.71.3

Tech Support