Connection Cable, H05VV-F【5 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

071104/5

Part Number
071104/5
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

27.85 €

5 Pieces Per Package

1 pack Available 3 Days

Loading...

  1. 1

Basic information

Cable features Fabric sleeve Cable type H05VV-F Colour Red
Core layout(mm) 32 x 0.2 Cross section (based on core number) (part 1 + 2) 3 x 1 mm² Cross section (each core) (part 1)(mm²) 1
Halogen-free No Manufacturer part # 071104/5 Max. temperature range (fixed installation)(°C) +70
Max. temperature range (flexible installation)(°C) +70 Nominal voltage(V AC) 300 No. of leads (part 1)(x) 3
Outside diameter(mm) 7.30 Packaged Yes Product type Connection cable
RoHS-compliant Yes Shielded No Sold per metre No
Type (manufacturer type) 071104/5

This page is Connection Cable, H05VV-F, part number 071104/5.
You can find the detail information about specifications and dimensions on part number 071104/5.

Tech Support