Manufacturer part number: 70I122
Brand: KASH
Price: 34.28 €
Delivery time: 3 Days
Manufacturer part #: 70I122
Type (manufacturer type): 70I122
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
70I122
Part Number
|
---|
70I122 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Manufacturer part # | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|
34.28 € | 20 Pieces Per Package | 1 pack | Available | 3 Days | 70I122 | 70I122 |
Loading...
Cable features | Shielded|Twin cable | Colour | Black | Core layout(mm) | 18 x 0.10 |
---|---|---|---|---|---|
Cross section (based on core number) (part 1 + 2) | 2 x 0.14 mm² | Cross section (each core) (part 1)(mm²) | 0.14 | Halogen-free | No |
Insulation material | PVC | Max. temperature range (fixed installation)(°C) | +70 | Max. temperature range (flexible installation)(°C) | +70 |
Min. temperature range (fixed installation)(°C) | -15 | Min. temperature range (flexible installation)(°C) | -5 | No. of leads (part 1)(x) | 2 |
Packaged | Yes | Product size (height)(mm) | 2.6 | Product size (width)(mm) | 5.9 |
Product type | DIN cable | RoHS-compliant | Yes | Shielded | Yes |
Sold per metre | No |
This page is DIN Cable, part number 70I122.
You can find the detail information about specifications and dimensions on part number 70I122.
Configure
Basic Attributes
Manufacturer part #
Type (manufacturer type)
Optional Attributes
Part Number |
---|
70I121 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Manufacturer part # | Type (manufacturer type) |
---|---|---|---|---|---|---|---|
16.93 € | 10 Pieces Per Package | 1 pack | Available | 3 Days | 70I121 | 70I121 |