NEOZED Fuse Link【10 Pieces Per Package】 (5SE1350)

NEOZED Fuse Link 5SE1350
  • Volume Discount

Product Details:

Manufacturer part number: 5SE1350

Brand: SIEMENS

Price: 169.85

Delivery time: 11 Days


Technical Data:

Colour: White

Duty class: gR

Fuse size: D02

Nominal current: - A

Nominal voltage: - V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5SE1350

Part Number
5SE1350
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Duty class Fuse size Nominal current
(A)
Nominal voltage
(V)
Product size (depth)
(mm)
Size Switch-off capacity
(kA)
Type (misc.) Nominal voltage
(V DC)

169.85 €

10 Pieces Per Package

1 pack Available 11 Days WhitegRD02-----SILIZED250

Loading...

  1. 1

Basic information

Product type Fuse holder inset

This page is NEOZED Fuse Link, part number 5SE1350.
You can find the detail information about specifications and dimensions on part number 5SE1350.

Variation of this product

Part Number
5SE1363
5SE2300
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Duty class Fuse size Nominal current
(A)
Nominal voltage
(V)
Product size (depth)
(mm)
Size Switch-off capacity
(kA)
Type (misc.) Nominal voltage
(V DC)

208.20 €

10 Pieces Per Package

1 pack Available 11 Days CoppergRD02-----SILIZED250

51.53 €

10 Pieces Per Package

1 pack 11 Days WhitegGD0310040048D0350--

Tech Support