F202 Residual Current Circuit Breaker (2CSF202101R1250)

F202 Residual Current Circuit Breaker 2CSF202101R1250

Product Details:

Manufacturer part number: 2CSF202101R1250

Brand: ABB

Price: 34.72

Delivery time: 3 Days


Technical Data:

Nominal current: 25 A

Nominal voltage: 230 V

Type: 2-pin 25/0.03

Frequency: - Hz

Nominal voltage: - V AC


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2CSF202101R1250

Part Number
2CSF202101R1250
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Type Frequency
(Hz)
Nominal voltage
(V AC)

34.72 €

1 3 Days 252302-pin 25/0.03--

Loading...

  1. 1

Basic information

Number of pins 2 Operating voltage(V AC) 230 Product type RCCB
Release characteristics A RoHS-compliant Yes Differential current rating(A) 0.03

Tech Support