Manufacturer part number: 5SM6011-2
Brand: SIEMENS
Price: 114.71 €
Delivery time: 3 Days
Type (misc.): 1 TE
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
5SM6011-2
No. of partitions | 1 | Number of pins | 2 | Product size (height)(mm) | 95 |
---|---|---|---|---|---|
Product size (depth)(mm) | 70 | Product type | AFDD |
This page is Arc Fault Detection Device Block, part number 5SM6011-2.
You can find the detail information about specifications and dimensions on part number 5SM6011-2.
Part Number |
---|
5SM6021-2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type (misc.) |
---|---|---|---|---|---|
142.01 € | 1 | Available | 3 Days | 2 TE |