Auxiliary Current Switch (Part Numbers)

Auxiliary Current Switch
[Specifications]
・Product type: Auxiliary switch
・Nominal current(A): 2
・Nominal voltage(V): 230

Auxiliary switch for 5SG7230 and 3NW7430.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5SH5525

Part Number
5SH5525
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.40 €

1 9 Days

Loading...

  1. 1

Basic information

Nominal current(A) 2 Nominal voltage(V) 230 Product type Auxiliary switch

This page is Auxiliary Current Switch, part number 5SH5525.
You can find the detail information about specifications and dimensions on part number 5SH5525.

Tech Support