S-ARC1 B16 Arc Fault Detection Device Integrated with MCB (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2CSF204101R1250

Part Number
2CSF204101R1250
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

42.56 €

1 19 Days

Loading...

  1. 1

Basic information

Nominal current(A) 25 Number of pins 4 Operating voltage(V AC) 230/400
Product type RCCB Release characteristics A RoHS-compliant Yes
Type 4-pole 25 A 0.03 Differential current rating(A) 0.03 Frequency(Hz) 50
Nominal voltage(V AC) 230|400

Tech Support