Touch Protection Cover ISO for Bus-mounting Fuse Base【2 Pieces Per Package】 (Part Numbers)

Touch Protection Cover ISO for Bus-mounting Fuse Base
[Specifications]
・Product type: Cover
・Number of pins: 3

Touch protection cover ISO for bus-mounting fuse base 3-pole for busbar system 60 mm DII/25A 1-fold.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5SH2042

Part Number
5SH2042
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.24 €

2 Pieces Per Package

1 pack 9 Days

Loading...

  1. 1

Basic information

Fuse size DII Number of pins 3 Product type Cover
RoHS-compliant Ja

This page is Touch Protection Cover ISO for Bus-mounting Fuse Base, part number 5SH2042.
You can find the detail information about specifications and dimensions on part number 5SH2042.

Tech Support