Residual Current Circuit Breaker (Part Numbers)

Residual Current Circuit Breaker
  • Volume Discount
[Specifications]
・Product type: RCCB
・Nominal voltage(V): 400
・Number of pins: 4

Residual current operated circuit breaker, 4-pole, type B/B+, short-time-delayed, In: 80 A, 300 mA.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5SV36424KK14
5SV36444
5SV36444KK14
5SV36464
5SV36474KK14
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Type

778.71 €

1 11 Days 25-

345.20 €

1 Available 3 Days 40-

805.47 €

1 11 Days 40B+

513.96 €

1 Available 3 Days 63-

1,506.83 €

1 11 Days 80-

Loading...

  1. 1

Basic information

Differential current rating(A) 0.3 Nominal voltage(V) 400 Number of pins 4
Product size (height)(mm) 90 Product size (depth)(mm) 70 Product size (width)(mm) 72
Product type RCCB Switch-off capacity(kA) 0.8

Tech Support